IESNA:LM-63-2002
[TEST]P1861593
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (DEFINE LENGTH SCALING TOOL, G2-2604-763-5)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D1240U927-4F0-1E-UDD-FLB1-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, BATWING FLUSH LENS, SILVER REGRESSED HOUSING
[MORE]UPLIGHT 1240 LUMENS PER FOOT, FROSTED LENS (DIFFUSE)
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4266
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 54.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
410.9 408.1 406.3 402.1 399.3 395.1 388.3 380.3 373.8 366.4
354.7 341.9 332.7 323.4 307.7 292.1 280.5 268.9 250.9 232.7
220.2 207.2 188.4 168.9 155.9 143.8 124 105.1 92.1 79.6
61.4 44.2 33 23.3 11 3 1.1 18.5 54 98.8
132.1 167 223.6 280.5 317.1 357.1 416 474.6 513.6 549.4
605.2 659.5 693.6 731.8 783 836.9 869.4 902.6 950.4 993
1022.2 1048 1086.6 1119.7 1139.7 1158 1182.2 1202.7 1213.5 1221
1230.1 1233.8 1232.1
410.9 410.4 409.3 406.3 403.7 399.3 391.9 384.3 378.2 371
358.8 345.4 335.5 325.4 308.3 290.5 277.9 264.7 244.5 223.8
209.4 195 173.9 152.4 138.4 124.9 104.2 85.5 73.3 61.9
45.2 30.4 22 15.3 7.1 3.3 6.7 22.6 58.7 102.8
135.7 170 225 282.6 319.9 359.8 418.6 478.3 517.4 553.9
609.3 664.7 699.6 736.8 788.1 841 873.5 906.7 953.7 996.9
1024.9 1050.7 1088.1 1120.6 1140.6 1158.2 1181.8 1201.3 1212 1219.6
1228.7 1232.8 1232.1
410.9 412.6 412.4 410.4 408.1 403.5 395.5 388.2 382.6 375.6
362.9 348.8 338.3 327.4 308.8 289 275.3 260.5 238.1 214.8
198.6 182.7 159.5 135.9 120.9 105.9 84.4 65.9 54.5 44.1
29 16.7 10.9 7.3 3.3 3.6 12.1 26.7 63.3 107
139.4 172.9 226.3 284.6 322.7 362.6 421.4 482 521.1 558.3
613.5 670 705.6 741.7 793.1 845.1 877.6 910.9 956.9 1000.8
1027.7 1053.5 1089.4 1121.5 1141.5 1158.4 1181.3 1199.9 1210.7 1218.2
1227.3 1231.6 1232.1
410.9 412.1 412.4 410.2 408.2 404.5 397.4 390.3 384.6 377.2
364.1 348.3 336.7 323.1 301.2 278.2 262.1 245.1 219.1 191.9
173.7 157.6 135.2 113.4 99.7 85.8 66.1 49.6 40.2 31.7
20.1 11.2 7.1 4.8 2.1 5 21.2 29.5 65.2 109.3
141.4 174.9 227.3 285.1 323.4 363 421.4 480.9 519.2 557.5
613.5 670.1 706.4 743 795.1 847.1 880.4 913.1 959.8 1003.2
1029.8 1055.9 1090.7 1122.4 1142.1 1158.7 1181.2 1199.5 1210 1217.5
1226.3 1230.7 1232.1
410.9 410.7 411.4 408.5 406.9 404.4 398.7 391.8 385.9 377.9
364.4 346.4 333.6 316.7 290.9 264.4 245.4 226.1 195.9 164.3
144 128.2 107.7 89 77.3 65.2 48.3 34.5 27.3 21.1
13.7 8.4 5.9 4.2 1.9 6.8 31.3 31.9 66.1 111
142.7 176.7 228.3 285.1 323.4 362.7 420.5 478.4 515.5 554.9
612.1 668.4 705.5 743.1 796.1 848.3 882.7 914.7 962.5 1005
1031.7 1058 1092.2 1123.2 1142.6 1159.2 1181.2 1199.4 1209.5 1217.1
1225.3 1230 1232.1
410.9 410.3 410.9 408.2 407.3 405.4 400.8 393.7 387.3 378.4
363.2 342.3 327.7 308.4 278.6 247.5 225.2 203.4 171.9 141.4
122.2 107.4 88.6 71.9 61.3 50.9 36.7 25.2 19.6 15
10 6.8 5.1 3.7 1.7 7.6 35.9 33.2 66.5 111.9
143.5 177.8 229.2 285.3 323.4 361.9 419.8 476.5 513.6 553
610.7 666.7 704.5 742.2 796.3 848.7 883.9 915.7 964.2 1006.4
1033.2 1060.1 1094 1125.3 1144.2 1161 1182.9 1201 1211 1218.4
1226.5 1230.7 1232.1
410.9 410.9 410.9 409.2 409.3 407.5 403.9 395.8 388.9 378.7
360.7 335.8 318.9 298.2 264.5 227.8 201.5 177.1 147.2 123.1
108 95.3 78 62.1 51.8 42.8 31.3 21.8 17 13.4
9.3 6.4 4.8 3.4 1.7 7.5 35 33.4 66.5 111.9
143.5 178.1 230.1 285.7 323.4 360.9 419.4 475.4 513.6 551.9
609.3 665.1 703.6 740.2 795.8 848.3 883.9 916 964.6 1007.4
1034.6 1061.8 1096.3 1128.4 1147 1164.1 1186.1 1204.2 1214.2 1221.6
1229.7 1233 1232.1
410.9 411.5 411.2 410.5 411.3 409.5 406.6 397.9 390.3 379.1
358.3 330.4 311.5 289.4 252 210.6 181.4 155.6 127.8 108.7
96.7 85.6 69.5 54.2 44.1 36.4 27 19.1 15 12.3
8.7 6 4.6 3.2 1.7 7.4 34.5 33.5 66.4 111.9
143.4 178.3 230.8 285.4 323 359.7 418.6 474.2 513.4 550.8
608.2 663.5 702.4 738.3 795.1 847.6 883.3 915.8 964.5 1007.8
1035.4 1062.7 1097.8 1130.2 1148.6 1165.9 1188 1206 1215.9 1223.4
1231.5 1234.2 1232.1
410.9 411.9 412.5 412.4 412.8 411.5 407.9 399.5 391.3 379.9
356.8 328.3 308.2 284.9 244.8 201.3 172.1 149 124.5 105.9
93.8 83 66.9 51.7 42 35.2 26 18.7 14.7 12.2
8.7 6 4.6 3.2 1.7 7.4 34.9 33.6 65.5 111.8
142.9 177.9 230.8 283.2 321.7 358.7 417.3 472.8 511.9 549.8
607.7 662 700.7 736.9 793.8 845.7 881.6 913.9 962.6 1006
1033.9 1060.9 1096.3 1127.9 1146.7 1163.8 1185.6 1203.6 1213.1 1220.7
1228.7 1231.9 1232.1
410.9 412.3 413.8 414.4 414.4 413.4 409.2 401.2 392.3 380.8
355.3 326.2 304.8 280.3 237.6 192.1 162.9 142.5 121.1 103
91 80.3 64.3 49.3 40 34 24.9 18.2 14.5 12.2
8.7 6 4.6 3.2 1.7 7.5 35.4 33.7 64.5 111.7
142.5 177.4 230.8 281.1 320.2 357.7 416 471.4 510.6 548.8
607.3 660.5 698.8 735.4 792.3 844 879.7 912.2 960.7 1004.3
1032.6 1059.2 1095 1125.7 1144.9 1161.5 1183.3 1201.2 1210.3 1217.9
1226 1229.7 1232.1
410.9 411.9 412.5 412.4 412.8 411.5 407.9 399.5 391.3 379.9
356.8 328.3 308.2 284.9 244.8 201.3 172.1 149 124.5 105.9
93.8 83 66.9 51.7 42 35.2 26 18.7 14.7 12.2
8.7 6 4.6 3.2 1.7 7.4 34.9 33.6 65.5 111.8
142.9 177.9 230.8 283.2 321.7 358.7 417.3 472.8 511.9 549.8
607.7 662 700.7 736.9 793.8 845.7 881.6 913.9 962.6 1006
1033.9 1060.9 1096.3 1127.9 1146.7 1163.8 1185.6 1203.6 1213.1 1220.7
1228.7 1231.9 1232.1
410.9 411.5 411.2 410.5 411.3 409.5 406.6 397.9 390.3 379.1
358.3 330.4 311.5 289.4 252 210.6 181.4 155.6 127.8 108.7
96.7 85.6 69.5 54.2 44.1 36.4 27 19.1 15 12.3
8.7 6 4.6 3.2 1.7 7.4 34.5 33.5 66.4 111.9
143.4 178.3 230.8 285.4 323 359.7 418.6 474.2 513.4 550.8
608.2 663.5 702.4 738.3 795.1 847.6 883.3 915.8 964.5 1007.8
1035.4 1062.7 1097.8 1130.2 1148.6 1165.9 1188 1206 1215.9 1223.4
1231.5 1234.2 1232.1
410.9 410.9 410.9 409.2 409.3 407.5 403.9 395.8 388.9 378.7
360.7 335.8 318.9 298.2 264.5 227.8 201.5 177.1 147.2 123.1
108 95.3 78 62.1 51.8 42.8 31.3 21.8 17 13.4
9.3 6.4 4.8 3.4 1.7 7.5 35 33.4 66.5 111.9
143.5 178.1 230.1 285.7 323.4 360.9 419.4 475.4 513.6 551.9
609.3 665.1 703.6 740.2 795.8 848.3 883.9 916 964.6 1007.4
1034.6 1061.8 1096.3 1128.4 1147 1164.1 1186.1 1204.2 1214.2 1221.6
1229.7 1233 1232.1
410.9 410.3 410.9 408.2 407.3 405.4 400.8 393.7 387.3 378.4
363.2 342.3 327.7 308.4 278.6 247.5 225.2 203.4 171.9 141.4
122.2 107.4 88.6 71.9 61.3 50.9 36.7 25.2 19.6 15
10 6.8 5.1 3.7 1.7 7.6 35.9 33.2 66.5 111.9
143.5 177.8 229.2 285.3 323.4 361.9 419.8 476.5 513.6 553
610.7 666.7 704.5 742.2 796.3 848.7 883.9 915.7 964.2 1006.4
1033.2 1060.1 1094 1125.3 1144.2 1161 1182.9 1201 1211 1218.4
1226.5 1230.7 1232.1
410.9 410.7 411.4 408.5 406.9 404.4 398.7 391.8 385.9 377.9
364.4 346.4 333.6 316.7 290.9 264.4 245.4 226.1 195.9 164.3
144 128.2 107.7 89 77.3 65.2 48.3 34.5 27.3 21.1
13.7 8.4 5.9 4.2 1.9 6.8 31.3 31.9 66.1 111
142.7 176.7 228.3 285.1 323.4 362.7 420.5 478.4 515.5 554.9
612.1 668.4 705.5 743.1 796.1 848.3 882.7 914.7 962.5 1005
1031.7 1058 1092.2 1123.2 1142.6 1159.2 1181.2 1199.4 1209.5 1217.1
1225.3 1230 1232.1
410.9 412.1 412.4 410.2 408.2 404.5 397.4 390.3 384.6 377.2
364.1 348.3 336.7 323.1 301.2 278.2 262.1 245.1 219.1 191.9
173.7 157.6 135.2 113.4 99.7 85.8 66.1 49.6 40.2 31.7
20.1 11.2 7.1 4.8 2.1 5 21.2 29.5 65.2 109.3
141.4 174.9 227.3 285.1 323.4 363 421.4 480.9 519.2 557.5
613.5 670.1 706.4 743 795.1 847.1 880.4 913.1 959.8 1003.2
1029.8 1055.9 1090.7 1122.4 1142.1 1158.7 1181.2 1199.5 1210 1217.5
1226.3 1230.7 1232.1
410.9 412.6 412.4 410.4 408.1 403.5 395.5 388.2 382.6 375.6
362.9 348.8 338.3 327.4 308.8 289 275.3 260.5 238.1 214.8
198.6 182.7 159.5 135.9 120.9 105.9 84.4 65.9 54.5 44.1
29 16.7 10.9 7.3 3.3 3.6 12.1 26.7 63.3 107
139.4 172.9 226.3 284.6 322.7 362.6 421.4 482 521.1 558.3
613.5 670 705.6 741.7 793.1 845.1 877.6 910.9 956.9 1000.8
1027.7 1053.5 1089.4 1121.5 1141.5 1158.4 1181.3 1199.9 1210.7 1218.2
1227.3 1231.6 1232.1
410.9 410.4 409.3 406.3 403.7 399.3 391.9 384.3 378.2 371
358.8 345.4 335.5 325.4 308.3 290.5 277.9 264.7 244.5 223.8
209.4 195 173.9 152.4 138.4 124.9 104.2 85.5 73.3 61.9
45.2 30.4 22 15.3 7.1 3.3 6.7 22.6 58.7 102.8
135.7 170 225 282.6 319.9 359.8 418.6 478.3 517.4 553.9
609.3 664.7 699.6 736.8 788.1 841 873.5 906.7 953.7 996.9
1024.9 1050.7 1088.1 1120.6 1140.6 1158.2 1181.8 1201.3 1212 1219.6
1228.7 1232.8 1232.1
410.9 408.1 406.3 402.1 399.3 395.1 388.3 380.3 373.8 366.4
354.7 341.9 332.7 323.4 307.7 292.1 280.5 268.9 250.9 232.7
220.2 207.2 188.4 168.9 155.9 143.8 124 105.1 92.1 79.6
61.4 44.2 33 23.3 11 3 1.1 18.5 54 98.8
132.1 167 223.6 280.5 317.1 357.1 416 474.6 513.6 549.4
605.2 659.5 693.6 731.8 783 836.9 869.4 902.6 950.4 993
1022.2 1048 1086.6 1119.7 1139.7 1158 1182.2 1202.7 1213.5 1221
1230.1 1233.8 1232.1
410.9 410.4 409.3 406.3 403.7 399.3 391.9 384.3 378.2 371
358.8 345.4 335.5 325.4 308.3 290.5 277.9 264.7 244.5 223.8
209.4 195 173.9 152.4 138.4 124.9 104.2 85.5 73.3 61.9
45.2 30.4 22 15.3 7.1 3.3 6.7 22.6 58.7 102.8
135.7 170 225 282.6 319.9 359.8 418.6 478.3 517.4 553.9
609.3 664.7 699.6 736.8 788.1 841 873.5 906.7 953.7 996.9
1024.9 1050.7 1088.1 1120.6 1140.6 1158.2 1181.8 1201.3 1212 1219.6
1228.7 1232.8 1232.1
410.9 412.6 412.4 410.4 408.1 403.5 395.5 388.2 382.6 375.6
362.9 348.8 338.3 327.4 308.8 289 275.3 260.5 238.1 214.8
198.6 182.7 159.5 135.9 120.9 105.9 84.4 65.9 54.5 44.1
29 16.7 10.9 7.3 3.3 3.6 12.1 26.7 63.3 107
139.4 172.9 226.3 284.6 322.7 362.6 421.4 482 521.1 558.3
613.5 670 705.6 741.7 793.1 845.1 877.6 910.9 956.9 1000.8
1027.7 1053.5 1089.4 1121.5 1141.5 1158.4 1181.3 1199.9 1210.7 1218.2
1227.3 1231.6 1232.1
410.9 412.1 412.4 410.2 408.2 404.5 397.4 390.3 384.6 377.2
364.1 348.3 336.7 323.1 301.2 278.2 262.1 245.1 219.1 191.9
173.7 157.6 135.2 113.4 99.7 85.8 66.1 49.6 40.2 31.7
20.1 11.2 7.1 4.8 2.1 5 21.2 29.5 65.2 109.3
141.4 174.9 227.3 285.1 323.4 363 421.4 480.9 519.2 557.5
613.5 670.1 706.4 743 795.1 847.1 880.4 913.1 959.8 1003.2
1029.8 1055.9 1090.7 1122.4 1142.1 1158.7 1181.2 1199.5 1210 1217.5
1226.3 1230.7 1232.1
410.9 410.7 411.4 408.5 406.9 404.4 398.7 391.8 385.9 377.9
364.4 346.4 333.6 316.7 290.9 264.4 245.4 226.1 195.9 164.3
144 128.2 107.7 89 77.3 65.2 48.3 34.5 27.3 21.1
13.7 8.4 5.9 4.2 1.9 6.8 31.3 31.9 66.1 111
142.7 176.7 228.3 285.1 323.4 362.7 420.5 478.4 515.5 554.9
612.1 668.4 705.5 743.1 796.1 848.3 882.7 914.7 962.5 1005
1031.7 1058 1092.2 1123.2 1142.6 1159.2 1181.2 1199.4 1209.5 1217.1
1225.3 1230 1232.1
410.9 410.3 410.9 408.2 407.3 405.4 400.8 393.7 387.3 378.4
363.2 342.3 327.7 308.4 278.6 247.5 225.2 203.4 171.9 141.4
122.2 107.4 88.6 71.9 61.3 50.9 36.7 25.2 19.6 15
10 6.8 5.1 3.7 1.7 7.6 35.9 33.2 66.5 111.9
143.5 177.8 229.2 285.3 323.4 361.9 419.8 476.5 513.6 553
610.7 666.7 704.5 742.2 796.3 848.7 883.9 915.7 964.2 1006.4
1033.2 1060.1 1094 1125.3 1144.2 1161 1182.9 1201 1211 1218.4
1226.5 1230.7 1232.1
410.9 410.9 410.9 409.2 409.3 407.5 403.9 395.8 388.9 378.7
360.7 335.8 318.9 298.2 264.5 227.8 201.5 177.1 147.2 123.1
108 95.3 78 62.1 51.8 42.8 31.3 21.8 17 13.4
9.3 6.4 4.8 3.4 1.7 7.5 35 33.4 66.5 111.9
143.5 178.1 230.1 285.7 323.4 360.9 419.4 475.4 513.6 551.9
609.3 665.1 703.6 740.2 795.8 848.3 883.9 916 964.6 1007.4
1034.6 1061.8 1096.3 1128.4 1147 1164.1 1186.1 1204.2 1214.2 1221.6
1229.7 1233 1232.1
410.9 411.5 411.2 410.5 411.3 409.5 406.6 397.9 390.3 379.1
358.3 330.4 311.5 289.4 252 210.6 181.4 155.6 127.8 108.7
96.7 85.6 69.5 54.2 44.1 36.4 27 19.1 15 12.3
8.7 6 4.6 3.2 1.7 7.4 34.5 33.5 66.4 111.9
143.4 178.3 230.8 285.4 323 359.7 418.6 474.2 513.4 550.8
608.2 663.5 702.4 738.3 795.1 847.6 883.3 915.8 964.5 1007.8
1035.4 1062.7 1097.8 1130.2 1148.6 1165.9 1188 1206 1215.9 1223.4
1231.5 1234.2 1232.1
410.9 411.9 412.5 412.4 412.8 411.5 407.9 399.5 391.3 379.9
356.8 328.3 308.2 284.9 244.8 201.3 172.1 149 124.5 105.9
93.8 83 66.9 51.7 42 35.2 26 18.7 14.7 12.2
8.7 6 4.6 3.2 1.7 7.4 34.9 33.6 65.5 111.8
142.9 177.9 230.8 283.2 321.7 358.7 417.3 472.8 511.9 549.8
607.7 662 700.7 736.9 793.8 845.7 881.6 913.9 962.6 1006
1033.9 1060.9 1096.3 1127.9 1146.7 1163.8 1185.6 1203.6 1213.1 1220.7
1228.7 1231.9 1232.1
410.9 412.3 413.8 414.4 414.4 413.4 409.2 401.2 392.3 380.8
355.3 326.2 304.8 280.3 237.6 192.1 162.9 142.5 121.1 103
91 80.3 64.3 49.3 40 34 24.9 18.2 14.5 12.2
8.7 6 4.6 3.2 1.7 7.5 35.4 33.7 64.5 111.7
142.5 177.4 230.8 281.1 320.2 357.7 416 471.4 510.6 548.8
607.3 660.5 698.8 735.4 792.3 844 879.7 912.2 960.7 1004.3
1032.6 1059.2 1095 1125.7 1144.9 1161.5 1183.3 1201.2 1210.3 1217.9
1226 1229.7 1232.1
410.9 411.9 412.5 412.4 412.8 411.5 407.9 399.5 391.3 379.9
356.8 328.3 308.2 284.9 244.8 201.3 172.1 149 124.5 105.9
93.8 83 66.9 51.7 42 35.2 26 18.7 14.7 12.2
8.7 6 4.6 3.2 1.7 7.4 34.9 33.6 65.5 111.8
142.9 177.9 230.8 283.2 321.7 358.7 417.3 472.8 511.9 549.8
607.7 662 700.7 736.9 793.8 845.7 881.6 913.9 962.6 1006
1033.9 1060.9 1096.3 1127.9 1146.7 1163.8 1185.6 1203.6 1213.1 1220.7
1228.7 1231.9 1232.1
410.9 411.5 411.2 410.5 411.3 409.5 406.6 397.9 390.3 379.1
358.3 330.4 311.5 289.4 252 210.6 181.4 155.6 127.8 108.7
96.7 85.6 69.5 54.2 44.1 36.4 27 19.1 15 12.3
8.7 6 4.6 3.2 1.7 7.4 34.5 33.5 66.4 111.9
143.4 178.3 230.8 285.4 323 359.7 418.6 474.2 513.4 550.8
608.2 663.5 702.4 738.3 795.1 847.6 883.3 915.8 964.5 1007.8
1035.4 1062.7 1097.8 1130.2 1148.6 1165.9 1188 1206 1215.9 1223.4
1231.5 1234.2 1232.1
410.9 410.9 410.9 409.2 409.3 407.5 403.9 395.8 388.9 378.7
360.7 335.8 318.9 298.2 264.5 227.8 201.5 177.1 147.2 123.1
108 95.3 78 62.1 51.8 42.8 31.3 21.8 17 13.4
9.3 6.4 4.8 3.4 1.7 7.5 35 33.4 66.5 111.9
143.5 178.1 230.1 285.7 323.4 360.9 419.4 475.4 513.6 551.9
609.3 665.1 703.6 740.2 795.8 848.3 883.9 916 964.6 1007.4
1034.6 1061.8 1096.3 1128.4 1147 1164.1 1186.1 1204.2 1214.2 1221.6
1229.7 1233 1232.1
410.9 410.3 410.9 408.2 407.3 405.4 400.8 393.7 387.3 378.4
363.2 342.3 327.7 308.4 278.6 247.5 225.2 203.4 171.9 141.4
122.2 107.4 88.6 71.9 61.3 50.9 36.7 25.2 19.6 15
10 6.8 5.1 3.7 1.7 7.6 35.9 33.2 66.5 111.9
143.5 177.8 229.2 285.3 323.4 361.9 419.8 476.5 513.6 553
610.7 666.7 704.5 742.2 796.3 848.7 883.9 915.7 964.2 1006.4
1033.2 1060.1 1094 1125.3 1144.2 1161 1182.9 1201 1211 1218.4
1226.5 1230.7 1232.1
410.9 410.7 411.4 408.5 406.9 404.4 398.7 391.8 385.9 377.9
364.4 346.4 333.6 316.7 290.9 264.4 245.4 226.1 195.9 164.3
144 128.2 107.7 89 77.3 65.2 48.3 34.5 27.3 21.1
13.7 8.4 5.9 4.2 1.9 6.8 31.3 31.9 66.1 111
142.7 176.7 228.3 285.1 323.4 362.7 420.5 478.4 515.5 554.9
612.1 668.4 705.5 743.1 796.1 848.3 882.7 914.7 962.5 1005
1031.7 1058 1092.2 1123.2 1142.6 1159.2 1181.2 1199.4 1209.5 1217.1
1225.3 1230 1232.1
410.9 412.1 412.4 410.2 408.2 404.5 397.4 390.3 384.6 377.2
364.1 348.3 336.7 323.1 301.2 278.2 262.1 245.1 219.1 191.9
173.7 157.6 135.2 113.4 99.7 85.8 66.1 49.6 40.2 31.7
20.1 11.2 7.1 4.8 2.1 5 21.2 29.5 65.2 109.3
141.4 174.9 227.3 285.1 323.4 363 421.4 480.9 519.2 557.5
613.5 670.1 706.4 743 795.1 847.1 880.4 913.1 959.8 1003.2
1029.8 1055.9 1090.7 1122.4 1142.1 1158.7 1181.2 1199.5 1210 1217.5
1226.3 1230.7 1232.1
410.9 412.6 412.4 410.4 408.1 403.5 395.5 388.2 382.6 375.6
362.9 348.8 338.3 327.4 308.8 289 275.3 260.5 238.1 214.8
198.6 182.7 159.5 135.9 120.9 105.9 84.4 65.9 54.5 44.1
29 16.7 10.9 7.3 3.3 3.6 12.1 26.7 63.3 107
139.4 172.9 226.3 284.6 322.7 362.6 421.4 482 521.1 558.3
613.5 670 705.6 741.7 793.1 845.1 877.6 910.9 956.9 1000.8
1027.7 1053.5 1089.4 1121.5 1141.5 1158.4 1181.3 1199.9 1210.7 1218.2
1227.3 1231.6 1232.1
410.9 410.4 409.3 406.3 403.7 399.3 391.9 384.3 378.2 371
358.8 345.4 335.5 325.4 308.3 290.5 277.9 264.7 244.5 223.8
209.4 195 173.9 152.4 138.4 124.9 104.2 85.5 73.3 61.9
45.2 30.4 22 15.3 7.1 3.3 6.7 22.6 58.7 102.8
135.7 170 225 282.6 319.9 359.8 418.6 478.3 517.4 553.9
609.3 664.7 699.6 736.8 788.1 841 873.5 906.7 953.7 996.9
1024.9 1050.7 1088.1 1120.6 1140.6 1158.2 1181.8 1201.3 1212 1219.6
1228.7 1232.8 1232.1
410.9 408.1 406.3 402.1 399.3 395.1 388.3 380.3 373.8 366.4
354.7 341.9 332.7 323.4 307.7 292.1 280.5 268.9 250.9 232.7
220.2 207.2 188.4 168.9 155.9 143.8 124 105.1 92.1 79.6
61.4 44.2 33 23.3 11 3 1.1 18.5 54 98.8
132.1 167 223.6 280.5 317.1 357.1 416 474.6 513.6 549.4
605.2 659.5 693.6 731.8 783 836.9 869.4 902.6 950.4 993
1022.2 1048 1086.6 1119.7 1139.7 1158 1182.2 1202.7 1213.5 1221
1230.1 1233.8 1232.1
